Unistat 1016A HT, Type 1, Heating controller name: ECL 310/AVQM/AMV13

146B5868

Product Type: Unistat 1016A HT, Type 1, 16 bar, 120 °C, ECL 310 / AVQM / AMV

Product details

Gross weight 60 Kilogram
Net weight 40 Kilogram
EAN 5715162739686

 

Application type Indirect Heating
Capacity [kW] 16 kW
Connection direction Bottom
Description Unistat 1016A 16kW ECL310 12 bar with HM
Heating control type Electronic
Heating HEX type XB06H-1 16
HEX heating brazed/gasketed material Brazed copper
Mixing circuit - control ECL 310 / AVQM / AMV
Pressure nominal primary [bar] 16 bar
Product group Small Stations
Station size type Type 1
Supply temperature construction [˚C] 120 °C
Type Unistat 1016A HT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality