Distribution units SG – CDM

145H0864

Stainless steel manifold, 4 loops, used in combination with CDM cooling module - For EvoFlat / EvoFlat 4.0

Product details

Gross weight 7 Kilogram
Net weight 6.9 Kilogram
Volume 78.736 Liter
EAN 5702424654351

 

Application type Distribution units
CE evaluated Out of scope
Connection direction Top
Control No controller
Description Stainless steel manifold, 4 loops, used in combination with CDM cooling module - For EvoFlat / EvoFlat 4.0
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
HE connection size 3/4"
HE connection type G ext. thread
In scope of WEEE No
Number of connections 2
Number of floor heating manifold connections 4
Pressure nominal primary [bar] 6 bar
Product group Distribution units
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Type Distribution units SG – CDM
UL evaluated Out of scope
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality