Warranty & Service

145H0505

For EvoFlat VX-F, stainless steel manifold, 5 loops

Product details

Gross weight 10.5 Kilogram
Net weight 9 Kilogram
Volume 78.736 Liter
EAN 5702428525374

 

Application type Distribution units
CE evaluated Yes
Connection direction Top
Control No controller
Description For EvoFlat VX-F, stainless steel manifold, 5 loops
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
HE connection size 3/4"
HE connection type G ext. thread
In scope of WEEE No
Number of connections 2
Number of floor heating manifold connections 5
Pressure nominal primary [bar] 6 bar
Product group Distribution units
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Type Warranty & Service
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality