Warranty & Service

145H0359

9 manifold loops, Right version

Product details

Gross weight 9.326 Kilogram
Net weight 7.5 Kilogram
Volume 103.2 Liter
EAN 5702428525312

 

Application type Distribution units
CE evaluated Yes
Connection direction Top
Control No control
Description 9 manifold loops, Right version
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
HE connection size 3/4"
HE connection type G ext. thread
In scope of WEEE No
Number of connections 2
Number of floor heating manifold connections 9
Pressure nominal primary [bar] 6 bar
Product group Distribution units
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Type Warranty & Service
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality