Distribution unit SGC

145H0331

Stainless steel manifold, 11 loops, ICON Wiring center

Product details

Gross weight 12.234 Kg
Net weight 10 Kg
Volume 106.143 Liter
EAN 5702428525213

 

Actuator 230V
CE evaluated Yes
Connection direction Top
Control ICONTM Wiring center
Description Stainless steel manifold, 11 loops, ICON Wiring center
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
HE connection size 3/4"
HE connection type G ext. thread
In scope of WEEE Yes
Number of connections 2
Number of floor heating manifold connections 11
Pressure nominal primary [bar] 6 bar
Product group Distribution units
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Supply voltage [V] 230V Hz 50
Type Distribution unit SGC
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality