VX 22, Type 1, Heating controller name: ECL 310/AVQM/AMV10
145G4707
Product Type: VX 22, Type 1, 16 bar, 110 °C, ECL 310 / AVQM / AMV
Product Type: VX 22, Type 1, 16 bar, 110 °C, ECL 310 / AVQM / AMV
Gross weight | 52 Kilogram |
Net weight | 50 Kilogram |
EAN | 5715162511664 |
Gross weight | 52 Kilogram |
Net weight | 50 Kilogram |
EAN | 5715162511664 |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | VX Solo22 H OP, ECL310/P330, 44kW, with heat meter |
DHW HEX type | XB37M-1 30 |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV10 |
Heating HEX type | XB37M-1 30 |
HEX DHW brazing material | Copper |
HEX DHW type | XB37M-1 30 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Type | VX 22 |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | VX Solo22 H OP, ECL310/P330, 44kW, with heat meter |
DHW HEX type | XB37M-1 30 |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV10 |
Heating HEX type | XB37M-1 30 |
HEX DHW brazing material | Copper |
HEX DHW type | XB37M-1 30 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Type | VX 22 |