VX 22, M40/M30, Heating controller name: ECL 310 / A266, DHW controller name: ECL 310 / A266
145G4385
Product Type: VX 22, M40/M30, 16 bar, 110 °C, ECL 310 / VM 2 / AMV, ECL 310 / A266
Product Type: VX 22, M40/M30, 16 bar, 110 °C, ECL 310 / VM 2 / AMV, ECL 310 / A266
Gross weight | 65 Kilogram |
Net weight | 63 Kilogram |
EAN | 5715162511640 |
Gross weight | 65 Kilogram |
Net weight | 63 Kilogram |
EAN | 5715162511640 |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | Internal thread |
Circulation pipe size | Ø18 |
Connection direction | Bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Depth with cover [mm] | 400 mm |
Depth without cover [mm] | 385 mm |
Description | VX22 XB37M40/M30 ECL310/266 DS452 Std |
DH connection size | 1" |
DH connection type | Internal thread |
DH pipe size | Ø22 |
DHW Actuator | AMV 30 |
DHW circulation | Yes |
DHW connection size | 1" |
DHW connection type | Internal thread |
DHW Control type | Electronic |
DHW Control valve | VS2 20 |
DHW control valve kvs value [m3/h] | 2.5 |
DHW controller name | ECL 310 / A266 |
DHW HEX type | XB37M-1 30 |
DHW pipe size | Ø22 |
DHW pump brand | Wilo |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 1" |
HE connection type | Internal thread |
Heating Actuator | AMV 10 |
Heating control type | Electronic |
Heating controller name | ECL 310 / A266 |
Heating HEX type | XB37M-1 40 |
Height with cover [mm] | 1039 mm |
Height without cover [mm] | 1039 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating alloy | AISI 316 |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Insulation material | EPDM |
Mixing circuit - control | ECL 310 / VM 2 / AMV |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | M40/M30 |
Supply temperature construction [˚C] | 110 °C |
Type | VX 22 |
UL evaluated | Out of scope |
Width with cover [mm] | 600 mm |
Width without cover [mm] | 575 mm |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | Internal thread |
Circulation pipe size | Ø18 |
Connection direction | Bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Depth with cover [mm] | 400 mm |
Depth without cover [mm] | 385 mm |
Description | VX22 XB37M40/M30 ECL310/266 DS452 Std |
DH connection size | 1" |
DH connection type | Internal thread |
DH pipe size | Ø22 |
DHW Actuator | AMV 30 |
DHW circulation | Yes |
DHW connection size | 1" |
DHW connection type | Internal thread |
DHW Control type | Electronic |
DHW Control valve | VS2 20 |
DHW control valve kvs value [m3/h] | 2.5 |
DHW controller name | ECL 310 / A266 |
DHW HEX type | XB37M-1 30 |
DHW pipe size | Ø22 |
DHW pump brand | Wilo |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 1" |
HE connection type | Internal thread |
Heating Actuator | AMV 10 |
Heating control type | Electronic |
Heating controller name | ECL 310 / A266 |
Heating HEX type | XB37M-1 40 |
Height with cover [mm] | 1039 mm |
Height without cover [mm] | 1039 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating alloy | AISI 316 |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Insulation material | EPDM |
Mixing circuit - control | ECL 310 / VM 2 / AMV |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | M40/M30 |
Supply temperature construction [˚C] | 110 °C |
Type | VX 22 |
UL evaluated | Out of scope |
Width with cover [mm] | 600 mm |
Width without cover [mm] | 575 mm |