Akva Therm 22, Type 3, DHW controller name: ECL 310/VM2/AMV30
145G0366
Product Type: Akva Therm 22, Type 3, 16 bar, 110 °C, ECL 310/VM2/AMV30
Product Type: Akva Therm 22, Type 3, 16 bar, 110 °C, ECL 310/VM2/AMV30
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5702424692704 |
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5702424692704 |
Application type | Instantaneous DHW |
Capacity [kW] | 125 kW |
Description | Akva Therm 22 M50 310/A217.3 EXPORT |
DHW Control type | Electronic |
DHW controller name | ECL 310/VM2/AMV30 |
DHW HEX type | XB37M-1 50 |
HEX DHW brazing material | Copper |
HEX DHW type | XB37M-1 50 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 3 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Therm 22 |
Application type | Instantaneous DHW |
Capacity [kW] | 125 kW |
Description | Akva Therm 22 M50 310/A217.3 EXPORT |
DHW Control type | Electronic |
DHW controller name | ECL 310/VM2/AMV30 |
DHW HEX type | XB37M-1 50 |
HEX DHW brazing material | Copper |
HEX DHW type | XB37M-1 50 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 3 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Therm 22 |