Akva Therm 22, Type 2, DHW controller name: ECL 310/VM2/AMV30

145G0365

Product Type: Akva Therm 22, Type 2, 16 bar, 110 °C, ECL 310/VM2/AMV30

Product details

Gross weight 40 Kilogram
Net weight 38 Kilogram
EAN 5702424692698

 

Application type Instantaneous DHW
Capacity [kW] 95 kW
Description Akva Therm 22 M40 310/A217 EXPORT
DHW Control type Electronic
DHW controller name ECL 310/VM2/AMV30
DHW HEX type XB37M-1 40
HEX DHW brazing material Copper
HEX DHW type XB37M-1 40
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
Station size type Type 2
Supply temperature construction [˚C] 110 °C
Type Akva Therm 22

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality