Akva Therm 22, Type 1, DHW controller name: AVTB
145G0361
Product Type: Akva Therm 22, Type 1, 16 bar, 110 °C, AVTB
Product Type: Akva Therm 22, Type 1, 16 bar, 110 °C, AVTB
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5702424692650 |
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5702424692650 |
Capacity [kW] | 70 kW |
Description | Akva Therm 22 M30 AVTB EXPORT |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW HEX type | XB37M-1 30 |
HEX DHW brazing material | Copper |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Therm 22 |
Capacity [kW] | 70 kW |
Description | Akva Therm 22 M30 AVTB EXPORT |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW HEX type | XB37M-1 30 |
HEX DHW brazing material | Copper |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Therm 22 |