ThermoDual FLS Mini, Type 1, DHW controller name: No Controller
145G0331
Product Type: ThermoDual FLS Mini, Type 1, 16 bar, 90 °C, No Controller
Product Type: ThermoDual FLS Mini, Type 1, 16 bar, 90 °C, No Controller
Gross weight | 9.5 Kilogram |
Net weight | 9 Kilogram |
Volume | 179.393 Liter |
EAN | 5702424286576 |
Gross weight | 9.5 Kilogram |
Net weight | 9 Kilogram |
Volume | 179.393 Liter |
EAN | 5702424286576 |
Application type | Fresh water modules |
Capacity [kW] | 70 kW |
Description | ThermoDual FLS Mini, Sts - without ECL |
DHW Control type | Electronic |
DHW controller name | No Controller |
DHW HEX type | XB06H-1 36 |
HEX DHW brazed/gasketed material | Brazed stainless steel |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 90 °C |
Type | ThermoDual FLS Mini |
Application type | Fresh water modules |
Capacity [kW] | 70 kW |
Description | ThermoDual FLS Mini, Sts - without ECL |
DHW Control type | Electronic |
DHW controller name | No Controller |
DHW HEX type | XB06H-1 36 |
HEX DHW brazed/gasketed material | Brazed stainless steel |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 90 °C |
Type | ThermoDual FLS Mini |