ThermoDual FLS Mini, Type 1, DHW controller name: PTC2+P
145G0330
Product Type: ThermoDual FLS Mini, Type 1, 16 bar, 110 °C, PTC2+P
Product Type: ThermoDual FLS Mini, Type 1, 16 bar, 110 °C, PTC2+P
Gross weight | 9.5 Kilogram |
Net weight | 9 Kilogram |
Volume | 179.393 Liter |
EAN | 5702424286583 |
Gross weight | 9.5 Kilogram |
Net weight | 9 Kilogram |
Volume | 179.393 Liter |
EAN | 5702424286583 |
Application type | Fresh water modules |
Capacity [kW] | 70 kW |
Contain batteries | No |
Description | ThermoDual FLS Mini Stainless Steel - ECL310 |
DH pipe size | Ø18 |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Electronic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 StS 40 |
DHW pipe size | Ø18 |
HEX DHW brazed/gasketed material | Brazed stainless steel |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Type | ThermoDual FLS Mini |
Application type | Fresh water modules |
Capacity [kW] | 70 kW |
Contain batteries | No |
Description | ThermoDual FLS Mini Stainless Steel - ECL310 |
DH pipe size | Ø18 |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Electronic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 StS 40 |
DHW pipe size | Ø18 |
HEX DHW brazed/gasketed material | Brazed stainless steel |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Type | ThermoDual FLS Mini |