ThermoDual FLS Mini, Type 1, DHW controller name: ECL 310 + Pump
145G0325
Product Type: ThermoDual FLS Mini, Type 1, 16 bar, 90 °C, ECL 310 + Pump
Product Type: ThermoDual FLS Mini, Type 1, 16 bar, 90 °C, ECL 310 + Pump
Gross weight | 17.5 Kilogram |
Net weight | 17 Kilogram |
Volume | 1.794 Hectoliter |
EAN | 5702424536510 |
Gross weight | 17.5 Kilogram |
Net weight | 17 Kilogram |
Volume | 1.794 Hectoliter |
EAN | 5702424536510 |
Application type | Fresh water modules |
Capacity [kW] | 70 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Description | ThermoDual FLS Mini, ECL 310 |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW connection type | G int. Thread |
DHW Control type | Electronic |
DHW controller name | ECL 310 + Pump |
DHW HEX type | XB06 |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H+-1 36 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 90 °C |
Type | ThermoDual FLS Mini |
Application type | Fresh water modules |
Capacity [kW] | 70 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Description | ThermoDual FLS Mini, ECL 310 |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW connection type | G int. Thread |
DHW Control type | Electronic |
DHW controller name | ECL 310 + Pump |
DHW HEX type | XB06 |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H+-1 36 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 90 °C |
Type | ThermoDual FLS Mini |