Akva Lux II, fully insulated, Type 1, DHW controller name: PTC2+P
145G0273
Product Type: Akva Lux II, fully insulated, Type 1, 16 bar, 110 °C, PTC2+P
Product Type: Akva Lux II, fully insulated, Type 1, 16 bar, 110 °C, PTC2+P
Gross weight | 8.5 Kilogram |
Net weight | 8 Kilogram |
Volume | 34.44 Cubic decimeter |
EAN | 5702428551441 |
Gross weight | 8.5 Kilogram |
Net weight | 8 Kilogram |
Volume | 34.44 Cubic decimeter |
EAN | 5702428551441 |
Application type | Instantaneous DHW |
Capacity [kW] | 57 kW |
China RoHS compliance | Out of scope |
Description | Akva Lux II, Type 1, StS HEX |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HEX DHW brazing material | Stainless steel |
HEX DHW type | XB06H-1 26 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II, fully insulated |
UK RoHS compliance | Out of scope |
Application type | Instantaneous DHW |
Capacity [kW] | 57 kW |
China RoHS compliance | Out of scope |
Description | Akva Lux II, Type 1, StS HEX |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HEX DHW brazing material | Stainless steel |
HEX DHW type | XB06H-1 26 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II, fully insulated |
UK RoHS compliance | Out of scope |