EvoFlat WSS, Type 2, 10 bar, 95 °C, DHW controller name: TPC-M

145G0191

EvoFlat WSS 2, w/bypass, w/1 CW meter, with EPP front

Product details

Gross weight 10.995 Kilogram
Net weight 9.795 Kilogram
Volume 78.736 Liter
EAN 5702424653927

 

Application type Instantaneous DHW
China RoHS compliance Out of scope
Connection direction Bottom
Contain batteries No
Cover material White-lacquered In wall
Cover option Extra
Depth with cover [mm] 150 mm
Depth without cover [mm] 105 mm
Description EvoFlat WSS 2, w/bypass, w/1 CW meter, with EPP front
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 53 kW
DHW capacity [kW] [Min] 45 kW
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name TPC-M
DHW HEX type XB06H-1 40
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fitting Piece Energy meter return and cold water meter
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating system type DHW only
Height with cover [mm] 575 mm
Height without cover [mm] 575 mm
HEX DHW brazed/gasketed material Brazed copper
HEX heating brazed/gasketed material Copper
Manufacturer's name Danfoss
Mixing circuit - control Thermostat
Number of households [Max] 2
Number of households [Min] 1
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2
Supply temperature construction [˚C] 95 °C
Type EvoFlat WSS
Width with cover [mm] 545 mm
Width without cover [mm] 545 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality