VX Solo 22 H OP, Type 1, Heating controller name: No Controller

145F5063

Product Type: VX Solo 22 H OP, Type 1, 16 bar, 120 °C, AVQM / AMV

Product details

Gross weight 52 Kilogram
Net weight 50 Kilogram
EAN 5715162511541

 

Application type Indirect Heating
Capacity [kW] 44 kW
China RoHS compliance Out of scope
Connection direction Top and bottom
Contain batteries No
Cover material Polypropylene
Description VX Solo 22 H OP, 44kW, without ECL
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Heating Actuator AMV 10
Heating control type Electronic
Heating controller name No Controller
Heating HEX type XB37M-1 30
HEX heating brazed/gasketed material Brazed copper
In scope of WEEE No
Mixing circuit - control AVQM / AMV
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1
Supply temperature construction [˚C] 120 °C
Type VX Solo 22 H OP
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality