VX Solo II H2, 2 HE circuits, Type 2, Heating controller name: ECL 310/AHQM/AMV13 & VMV/AMV150
145F5010
Product Type: VX Solo II H2, 2 HE circuits, Type 2, 16 bar, 110 °C, ECL 310 / AHQM / AMV
Product Type: VX Solo II H2, 2 HE circuits, Type 2, 16 bar, 110 °C, ECL 310 / AHQM / AMV
Gross weight | 45 Kilogram |
Net weight | 43 Kilogram |
EAN | 5702424639051 |
Gross weight | 45 Kilogram |
Net weight | 43 Kilogram |
EAN | 5702424639051 |
Additional information |
Cover 2x Safety function Pipe insulation |
Application type | Indirect Heating |
Capacity [kW] | 30 kW |
Connection direction | Top and bottom |
Contain batteries | No |
Description | VX-SOLO II H2 ECL310/A260 TYPE 2 2xSTW |
Heating control type | Electronic |
Heating controller name | ECL 310/AHQM/AMV13 & VMV/AMV150 |
Heating HEX type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazed/gasketed material | Brazed copper |
Mixing circuit - control | ECL 310 / AHQM / AMV |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Type | VX Solo II H2, 2 HE circuits |
Additional information |
Cover 2x Safety function Pipe insulation |
Application type | Indirect Heating |
Capacity [kW] | 30 kW |
Connection direction | Top and bottom |
Contain batteries | No |
Description | VX-SOLO II H2 ECL310/A260 TYPE 2 2xSTW |
Heating control type | Electronic |
Heating controller name | ECL 310/AHQM/AMV13 & VMV/AMV150 |
Heating HEX type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazed/gasketed material | Brazed copper |
Mixing circuit - control | ECL 310 / AHQM / AMV |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Type | VX Solo II H2, 2 HE circuits |