VXe Solo HWP (A347), Type 1, Heating controller name: ECL 310 / A247, DHW controller name: ECL 310 / A247
145F4471
Product Type: VXe Solo HWP (A347), Type 1, 16 bar, 120 °C, Pressure independent control valve, ECL 310 / A247
Product Type: VXe Solo HWP (A347), Type 1, 16 bar, 120 °C, Pressure independent control valve, ECL 310 / A247
Gross weight | 55 Kilogram |
Net weight | 50 Kilogram |
Volume | 173.91 Liter |
EAN | 5715162538616 |
Gross weight | 55 Kilogram |
Net weight | 50 Kilogram |
Volume | 173.91 Liter |
EAN | 5715162538616 |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | Polypropylene |
Depth with cover [mm] | 315 mm |
Depth without cover [mm] | 315 mm |
Description | VXe Solo HWP ECL310/A247 TYP1 |
DH connection size | 3/4" |
DH connection type | External thread |
DH pipe size | Ø18 |
DHW Actuator | AMV 10 |
DHW connection size | 3/4" |
DHW connection type | External thread |
DHW Control type | Electronic |
DHW Control valve | AHQM 15 |
DHW control valve kvs value [m3/h] | 1.6 |
DHW controller name | ECL 310 / A247 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated in control valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | Internal thread |
HE pipe size | Ø18 |
Heating Actuator | AMV 10 |
Heating control type | Electronic |
Heating Control valve | AHQM 15 |
Heating controller name | ECL 310 / A247 |
Heating HEX type | XB06H-1 26 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 Auto 15-70 130 |
Height with cover [mm] | 785 mm |
Height without cover [mm] | 785 mm |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Insulation material | Polypropylene |
Material Description (Short Te | VXe Solo HWP (A247), Type 1 |
Mixing circuit - control | Pressure independent control valve |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] AC | 230 V |
Type | VXe Solo HWP (A347) |
UL evaluated | Out of scope |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 550 mm |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | Polypropylene |
Depth with cover [mm] | 315 mm |
Depth without cover [mm] | 315 mm |
Description | VXe Solo HWP ECL310/A247 TYP1 |
DH connection size | 3/4" |
DH connection type | External thread |
DH pipe size | Ø18 |
DHW Actuator | AMV 10 |
DHW connection size | 3/4" |
DHW connection type | External thread |
DHW Control type | Electronic |
DHW Control valve | AHQM 15 |
DHW control valve kvs value [m3/h] | 1.6 |
DHW controller name | ECL 310 / A247 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated in control valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | Internal thread |
HE pipe size | Ø18 |
Heating Actuator | AMV 10 |
Heating control type | Electronic |
Heating Control valve | AHQM 15 |
Heating controller name | ECL 310 / A247 |
Heating HEX type | XB06H-1 26 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 Auto 15-70 130 |
Height with cover [mm] | 785 mm |
Height without cover [mm] | 785 mm |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Insulation material | Polypropylene |
Material Description (Short Te | VXe Solo HWP (A247), Type 1 |
Mixing circuit - control | Pressure independent control valve |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] AC | 230 V |
Type | VXe Solo HWP (A347) |
UL evaluated | Out of scope |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 550 mm |