VXi Solo HWP, Type 1, Heating controller name: ECL 310-A337 & AHQM 15/AMV150
145F4179
Product Type: VXi Solo HWP, Type 1, 16 bar, 110 °C, ECL 310 / VS 2 / AMV
Product Type: VXi Solo HWP, Type 1, 16 bar, 110 °C, ECL 310 / VS 2 / AMV
Gross weight | 38 Kilogram |
Net weight | 36 Kilogram |
Volume | 2.175 Hectoliter |
EAN | 5714279483390 |
Gross weight | 38 Kilogram |
Net weight | 36 Kilogram |
Volume | 2.175 Hectoliter |
EAN | 5714279483390 |
Additional information | EPP Insulated front cover |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Description | VXi-Solo HWP, ECL310/A337, Type 1 EPP front insulation cover |
DH connection size | 3/4" |
DHW pipe size | Ø18 |
Differential pressure controller | AVPB-F 15 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 20 kW |
Heating circuit - control | ECL 310 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310-A337 & AHQM 15/AMV150 |
Heating HEX type | XB06H-1 26 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 Auto L |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 818 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VXi Solo HWP |
Additional information | EPP Insulated front cover |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Description | VXi-Solo HWP, ECL310/A337, Type 1 EPP front insulation cover |
DH connection size | 3/4" |
DHW pipe size | Ø18 |
Differential pressure controller | AVPB-F 15 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 20 kW |
Heating circuit - control | ECL 310 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310-A337 & AHQM 15/AMV150 |
Heating HEX type | XB06H-1 26 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 Auto L |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 818 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VXi Solo HWP |