VX Solo II HWS, Type 1, Heating controller name: No Controller, DHW controller name: ECL 310 + pump
145F4004
Product Type: VX Solo II HWS, Type 1, 16 bar, 110 °C, VMV 15 / AMV 150, ECL 310 + pump
Product Type: VX Solo II HWS, Type 1, 16 bar, 110 °C, VMV 15 / AMV 150, ECL 310 + pump
Gross weight | 45 Kilogram |
Net weight | 43 Kilogram |
EAN | 5715162511404 |
Gross weight | 45 Kilogram |
Net weight | 43 Kilogram |
EAN | 5715162511404 |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Description | VX Solo II HWS, without ECL, Type 1 |
DHW controller name | ECL 310 + pump |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | Internal thread |
HE pipe size | Ø18 |
Heating Actuator | AMV 13 |
Heating control type | Electronic |
Heating HEX type | XB06H-1 26 |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 861 mm |
HEX heating alloy | AISI 316 |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Mixing circuit - control | VMV 15 / AMV 150 |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo II HWS |
UL evaluated | Out of scope |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Description | VX Solo II HWS, without ECL, Type 1 |
DHW controller name | ECL 310 + pump |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | Internal thread |
HE pipe size | Ø18 |
Heating Actuator | AMV 13 |
Heating control type | Electronic |
Heating HEX type | XB06H-1 26 |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 861 mm |
HEX heating alloy | AISI 316 |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Mixing circuit - control | VMV 15 / AMV 150 |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo II HWS |
UL evaluated | Out of scope |