Vxe SLS, 16/16, Heating controller name: ECL 310 / A347, DHW controller name: ECL 310 / A247
145F0674
Product Type: Vxe SLS, 16/16, 16 bar, 120 °C, ECL 310/AHQM/AMV 10, ECL 310 / A247
Product Type: Vxe SLS, 16/16, 16 bar, 120 °C, ECL 310/AHQM/AMV 10, ECL 310 / A247
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
Volume | 173.91 Liter |
EAN | 5715162867112 |
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
Volume | 173.91 Liter |
EAN | 5715162867112 |
Application type | Indirect Heating & DHW Charging |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | Polypropylene |
Depth with cover [mm] | 315 mm |
Depth without cover [mm] | 315 mm |
Description | VXe-SLS ECL 310/A247 |
DH connection size | 3/4" |
DH connection type | External thread |
DH pipe size | Ø18 |
DHW Actuator | AMV 10 |
DHW connection size | 3/4" |
DHW connection type | External thread |
DHW Control type | Electronic |
DHW Control valve | AHQM 15 |
DHW control valve kvs value [m3/h] | 1 |
DHW HEX type | XB06H-1 16 |
DHW pipe size | Ø18 |
DHW tank circuit - pump brand | Grundfos |
DHW tank circuit - pump type | UPM3 15-50 130 CIL3 |
Differential pressure controller | Integrated in control valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | Internal thread |
HE pipe size | Ø18 |
Heating Actuator | AMV 10 |
Heating control type | Electronic |
Heating Control valve | AHQM 15 |
Heating controller name | ECL 310 / A347 |
Heating HEX type | XB06H-1 16 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 Auto 15-70 130 |
Height with cover [mm] | 785 mm |
Height without cover [mm] | 785 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Insulation material | Polypropylene |
Material Description (Short Te | VXe SLS, Type 16/16, ECL 310/A247 |
Mixing circuit - control | ECL 310/AHQM/AMV 10 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | 16/16 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] AC | 230 V |
Type | Vxe SLS |
UL evaluated | Out of scope |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 550 mm |
Application type | Indirect Heating & DHW Charging |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | Polypropylene |
Depth with cover [mm] | 315 mm |
Depth without cover [mm] | 315 mm |
Description | VXe-SLS ECL 310/A247 |
DH connection size | 3/4" |
DH connection type | External thread |
DH pipe size | Ø18 |
DHW Actuator | AMV 10 |
DHW connection size | 3/4" |
DHW connection type | External thread |
DHW Control type | Electronic |
DHW Control valve | AHQM 15 |
DHW control valve kvs value [m3/h] | 1 |
DHW HEX type | XB06H-1 16 |
DHW pipe size | Ø18 |
DHW tank circuit - pump brand | Grundfos |
DHW tank circuit - pump type | UPM3 15-50 130 CIL3 |
Differential pressure controller | Integrated in control valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | Internal thread |
HE pipe size | Ø18 |
Heating Actuator | AMV 10 |
Heating control type | Electronic |
Heating Control valve | AHQM 15 |
Heating controller name | ECL 310 / A347 |
Heating HEX type | XB06H-1 16 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 Auto 15-70 130 |
Height with cover [mm] | 785 mm |
Height without cover [mm] | 785 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Insulation material | Polypropylene |
Material Description (Short Te | VXe SLS, Type 16/16, ECL 310/A247 |
Mixing circuit - control | ECL 310/AHQM/AMV 10 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | 16/16 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] AC | 230 V |
Type | Vxe SLS |
UL evaluated | Out of scope |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 550 mm |