Akva Vita II VXe HT, Type 3-2, Heating controller name: ECL 310 / A266, DHW controller name: ECL 310 / A266
145F0661
Product Type: Akva Vita II VXe HT, Type 3-2, 25 bar, 120 °C, Motorized control valve, ECL 310 / A266
Product Type: Akva Vita II VXe HT, Type 3-2, 25 bar, 120 °C, Motorized control valve, ECL 310 / A266
Gross weight | 43 Kilogram |
Net weight | 42 Kilogram |
EAN | 5702424659868 |
Gross weight | 43 Kilogram |
Net weight | 42 Kilogram |
EAN | 5702424659868 |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Circulation connection size | 1/2" |
Circulation connection type | Internal thread |
Circulation pipe size | Ø18 |
Connection direction | Bottom |
Contain batteries | No |
Cover material | Polypropylene |
DHW Actuator | AMV 33 |
DHW Control type | Electronic |
DHW Control valve | VM2 15 |
DHW control valve kvs value [m3/h] | 1.6 |
DHW controller name | ECL 310 / A266 |
DHW HEX type | XB06H-1 40 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating Actuator | AMV 13 |
Heating control type | Electronic |
Heating controller name | ECL 310 / A266 |
Heating HEX type | XB06L-1 24 |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Mixing circuit - control | Motorized control valve |
Pressure nominal primary [bar] | 25 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3-2 |
Supply temperature construction [˚C] | 120 °C |
Type | Akva Vita II VXe HT |
UL evaluated | Out of scope |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Circulation connection size | 1/2" |
Circulation connection type | Internal thread |
Circulation pipe size | Ø18 |
Connection direction | Bottom |
Contain batteries | No |
Cover material | Polypropylene |
DHW Actuator | AMV 33 |
DHW Control type | Electronic |
DHW Control valve | VM2 15 |
DHW control valve kvs value [m3/h] | 1.6 |
DHW controller name | ECL 310 / A266 |
DHW HEX type | XB06H-1 40 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating Actuator | AMV 13 |
Heating control type | Electronic |
Heating controller name | ECL 310 / A266 |
Heating HEX type | XB06L-1 24 |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Mixing circuit - control | Motorized control valve |
Pressure nominal primary [bar] | 25 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3-2 |
Supply temperature construction [˚C] | 120 °C |
Type | Akva Vita II VXe HT |
UL evaluated | Out of scope |