Akva Lux II VXe HT, Type 1-1, Heating controller name: ECL 310/VM2/AMV150, DHW controller name: PTC2+P
145F0656
Product Type: Akva Lux II VXe HT, Type 1-1, 25 bar, 130 °C, Motorized control valve, PTC2+P
Product Type: Akva Lux II VXe HT, Type 1-1, 25 bar, 130 °C, Motorized control valve, PTC2+P
Gross weight | 43 Kilogram |
Net weight | 42 Kilogram |
EAN | 5702424659813 |
Gross weight | 43 Kilogram |
Net weight | 42 Kilogram |
EAN | 5702424659813 |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Circulation connection size | 1/2" |
Circulation connection type | Internal thread |
Circulation pipe size | Ø18 |
Connection direction | Bottom |
Contain batteries | No |
Cover material | Polypropylene |
DHW Control type | Electronic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating control type | Electronic |
Heating HEX type | XB06H-1 26 |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Mixing circuit - control | Motorized control valve |
Pressure nominal primary [bar] | 25 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 130 °C |
Type | Akva Lux II VXe HT |
UL evaluated | Out of scope |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Circulation connection size | 1/2" |
Circulation connection type | Internal thread |
Circulation pipe size | Ø18 |
Connection direction | Bottom |
Contain batteries | No |
Cover material | Polypropylene |
DHW Control type | Electronic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating control type | Electronic |
Heating HEX type | XB06H-1 26 |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Mixing circuit - control | Motorized control valve |
Pressure nominal primary [bar] | 25 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 130 °C |
Type | Akva Lux II VXe HT |
UL evaluated | Out of scope |