Vxe SLS, Type 3-1, Heating controller name: ECL 310 / A247, DHW controller name: ECL 310 / A247
145F0486
Product Type: Vxe SLS, Type 3-1, 16 bar, 110 °C, Pressure independent control valve, ECL 310 / A247
Product Type: Vxe SLS, Type 3-1, 16 bar, 110 °C, Pressure independent control valve, ECL 310 / A247
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5715162539989 |
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5715162539989 |
Application type | Indirect Heating & DHW Charging |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Description | VX-SLS HWP ECL310/A247 T3/1 STW, KRI |
DHW Actuator | AMV 10 |
DHW Control type | Electronic |
DHW Control valve | AHQM 20 |
DHW HEX type | XB06H-1 26 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating Actuator | AMV 13 |
Heating control type | Electronic |
Heating controller name | ECL 310 / A247 |
Heating HEX type | XB06L-1 24 |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Mixing circuit - control | Pressure independent control valve |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3-1 |
Supply temperature construction [˚C] | 110 °C |
Type | Vxe SLS |
UL evaluated | Out of scope |
Application type | Indirect Heating & DHW Charging |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Description | VX-SLS HWP ECL310/A247 T3/1 STW, KRI |
DHW Actuator | AMV 10 |
DHW Control type | Electronic |
DHW Control valve | AHQM 20 |
DHW HEX type | XB06H-1 26 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating Actuator | AMV 13 |
Heating control type | Electronic |
Heating controller name | ECL 310 / A247 |
Heating HEX type | XB06L-1 24 |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Mixing circuit - control | Pressure independent control valve |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3-1 |
Supply temperature construction [˚C] | 110 °C |
Type | Vxe SLS |
UL evaluated | Out of scope |