Vxe SLS, Type 3-1, Heating controller name: ECL 310/VM2/AMV 150, DHW controller name: VM2 / AMV 10
145F0483
Product Type: Vxe SLS, Type 3-1, 16 bar, 110 °C, ECL 310/VM2/AMV 150, VM2 / AMV 10
Product Type: Vxe SLS, Type 3-1, 16 bar, 110 °C, ECL 310/VM2/AMV 150, VM2 / AMV 10
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5714279495508 |
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5714279495508 |
Application type | Indirect Heating & DHW Charging |
Description | VX-SLS HWP ECL310/A247 T3/1, KRI |
DHW Control type | Electronic |
DHW controller name | VM2 / AMV 10 |
DHW HEX type | XB06H-1 26 |
Heating circuit - control | ECL 310/VM2/AMV 150 |
Heating control type | Electronic |
Heating controller name | ECL 310/VM2/AMV 150 |
Heating HEX type | XB06L-1 24 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06L-1 24 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 3-1 |
Supply temperature construction [˚C] | 110 °C |
Type | Vxe SLS |
Application type | Indirect Heating & DHW Charging |
Description | VX-SLS HWP ECL310/A247 T3/1, KRI |
DHW Control type | Electronic |
DHW controller name | VM2 / AMV 10 |
DHW HEX type | XB06H-1 26 |
Heating circuit - control | ECL 310/VM2/AMV 150 |
Heating control type | Electronic |
Heating controller name | ECL 310/VM2/AMV 150 |
Heating HEX type | XB06L-1 24 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06L-1 24 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 3-1 |
Supply temperature construction [˚C] | 110 °C |
Type | Vxe SLS |