Akva Lux II VXi HWP, Type 3-1, Heating controller name: ECL 310 / A337, DHW controller name: PTC2+P
145F0330
Product Type: Akva Lux II VXi HWP, Type 3-1, 16 bar, 120 °C, ECL 310 / AVQM / AMV, PTC2+P
Product Type: Akva Lux II VXi HWP, Type 3-1, 16 bar, 120 °C, ECL 310 / AVQM / AMV, PTC2+P
Gross weight | 42 Kilogram |
Net weight | 40 Kilogram |
Volume | 2.175 Hectoliter |
EAN | 5702428524926 |
Gross weight | 42 Kilogram |
Net weight | 40 Kilogram |
Volume | 2.175 Hectoliter |
EAN | 5702428524926 |
Additional information |
DVGW Ball valves Safety function Insulated Cabinet |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Contain batteries | No |
Cover material | Polypropylene |
DCW static pressure [bar] [Min] | 1.5 bar |
Depth with cover [mm] | 360 mm |
Depth without cover [mm] | 360 mm |
Description | Akva Lux II VXi HWP, Type H3 + Type DHW1 with DVGW ball valves and safety function |
DH connection size | 3/4" |
DH connection type | External thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 41 kW |
DHW capacity [kW] [Min] | 35 kW |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | External thread |
DHW Control type | Flow/thermostatic |
DHW control valve kvs value [m3/h] | 3 |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated in control valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | External thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating Actuator | AMV 13 |
Heating capacity [kW] | 15 kW |
Heating control type | Electronic |
Heating controller name | ECL 310 / A337 |
Heating HEX type | XB06L-1 24 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 Auto 15-70 130 |
Height with cover [mm] | 980 mm |
Height without cover [mm] | 980 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating alloy | AISI 316 |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Mixing circuit - control | ECL 310 / AVQM / AMV |
Package depth [mm] | 560 mm |
Package height [mm] | 370 mm |
Package width [mm] | 1200 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3-1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II VXi HWP |
UL evaluated | Out of scope |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 550 mm |
Additional information |
DVGW Ball valves Safety function Insulated Cabinet |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Contain batteries | No |
Cover material | Polypropylene |
DCW static pressure [bar] [Min] | 1.5 bar |
Depth with cover [mm] | 360 mm |
Depth without cover [mm] | 360 mm |
Description | Akva Lux II VXi HWP, Type H3 + Type DHW1 with DVGW ball valves and safety function |
DH connection size | 3/4" |
DH connection type | External thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 41 kW |
DHW capacity [kW] [Min] | 35 kW |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | External thread |
DHW Control type | Flow/thermostatic |
DHW control valve kvs value [m3/h] | 3 |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated in control valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | External thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating Actuator | AMV 13 |
Heating capacity [kW] | 15 kW |
Heating control type | Electronic |
Heating controller name | ECL 310 / A337 |
Heating HEX type | XB06L-1 24 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 Auto 15-70 130 |
Height with cover [mm] | 980 mm |
Height without cover [mm] | 980 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating alloy | AISI 316 |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Mixing circuit - control | ECL 310 / AVQM / AMV |
Package depth [mm] | 560 mm |
Package height [mm] | 370 mm |
Package width [mm] | 1200 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3-1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II VXi HWP |
UL evaluated | Out of scope |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 550 mm |