Akva Lux II VX H2WP, ECL, 2 HE circ., Type 1-1, Heating controller name: ECL 310 / A260, DHW controller name: PTC2+P
145F0272
Product Type: Akva Lux II VX H2WP, ECL, 2 HE circ., Type 1-1, 16 bar, 110 °C, VMV 15 / AMV 150, PTC2+P
Product Type: Akva Lux II VX H2WP, ECL, 2 HE circ., Type 1-1, 16 bar, 110 °C, VMV 15 / AMV 150, PTC2+P
Gross weight | 47 Kilogram |
Net weight | 45 Kilogram |
Volume | 399.543 Liter |
EAN | 5714279482577 |
Gross weight | 47 Kilogram |
Net weight | 45 Kilogram |
Volume | 399.543 Liter |
EAN | 5714279482577 |
Additional information | 2x Safety function |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
DCW static pressure [bar] [Min] | 1.5 bar |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 365 mm |
Description | Akva Lux II VX H2WP (ECL 310/A360.1d), Type H1/W1 with double STW for radiator and floor heating circuits |
DH connection size | 3/4" |
DH connection type | External thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 41 kW |
DHW capacity [kW] [Min] | 35 kW |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | Internal thread |
DHW Control type | Flow/thermostatic |
DHW control valve kvs value [m3/h] | 3 |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated in control valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating circuit - pump brand | Grundfos |
Floor heating circuit - pump type | UPM3 Auto 15-70 130 |
HE connection size | 3/4" |
HE connection type | Internal thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating Actuator | AMV 13 |
Heating capacity [kW] | 20 kW |
Heating control type | Electronic |
Heating controller name | ECL 310 / A260 |
Heating HEX type | XB06H-1 26 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 Auto 15-70 130 |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 818 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating alloy | AISI 316 |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Insulation material | EPDM |
Mixing circuit - control | VMV 15 / AMV 150 |
Package depth [mm] | 800 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II VX H2WP, ECL, 2 HE circ. |
UL evaluated | Out of scope |
Width with cover [mm] | 700 mm |
Width without cover [mm] | 650 mm |
Additional information | 2x Safety function |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
DCW static pressure [bar] [Min] | 1.5 bar |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 365 mm |
Description | Akva Lux II VX H2WP (ECL 310/A360.1d), Type H1/W1 with double STW for radiator and floor heating circuits |
DH connection size | 3/4" |
DH connection type | External thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 41 kW |
DHW capacity [kW] [Min] | 35 kW |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | Internal thread |
DHW Control type | Flow/thermostatic |
DHW control valve kvs value [m3/h] | 3 |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated in control valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating circuit - pump brand | Grundfos |
Floor heating circuit - pump type | UPM3 Auto 15-70 130 |
HE connection size | 3/4" |
HE connection type | Internal thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating Actuator | AMV 13 |
Heating capacity [kW] | 20 kW |
Heating control type | Electronic |
Heating controller name | ECL 310 / A260 |
Heating HEX type | XB06H-1 26 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 Auto 15-70 130 |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 818 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating alloy | AISI 316 |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Insulation material | EPDM |
Mixing circuit - control | VMV 15 / AMV 150 |
Package depth [mm] | 800 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II VX H2WP, ECL, 2 HE circ. |
UL evaluated | Out of scope |
Width with cover [mm] | 700 mm |
Width without cover [mm] | 650 mm |