Akva Lux II Se, Type 2, Heating controller name: ECL 310 / A230, DHW controller name: PTC2+P
145B5080
Product Type: Akva Lux II Se, Type 2, 16 bar, 110 °C, Motorized control valve, PTC2+P
Product Type: Akva Lux II Se, Type 2, 16 bar, 110 °C, Motorized control valve, PTC2+P
Gross weight | 22 Kilogram |
Net weight | 20 Kilogram |
EAN | 5715162685709 |
Gross weight | 22 Kilogram |
Net weight | 20 Kilogram |
EAN | 5715162685709 |
Application type | Direct Heating with mixing & Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | Polypropylene |
DCW static pressure [bar] [Min] | 1.5 bar |
Depth with cover [mm] | 315 mm |
Depth without cover [mm] | 315 mm |
DH connection size | 3/4" |
DH connection type | Internal thread |
DH pipe size | Ø18 |
DHW connection size | G3/4" |
DHW Control type | Flow/thermostatic |
DHW control valve kvs value [m3/h] | 3 |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 40 |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE pipe size | Ø18 |
Heating Actuator | AMV 150 |
Heating control type | Electronic |
Heating controller name | ECL 310 / A230 |
Height with cover [mm] | 785 mm |
Height without cover [mm] | 785 mm |
HEX DHW brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Mixing circuit - control | Motorized control valve |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II Se |
UL evaluated | Out of scope |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 550 mm |
Application type | Direct Heating with mixing & Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | Polypropylene |
DCW static pressure [bar] [Min] | 1.5 bar |
Depth with cover [mm] | 315 mm |
Depth without cover [mm] | 315 mm |
DH connection size | 3/4" |
DH connection type | Internal thread |
DH pipe size | Ø18 |
DHW connection size | G3/4" |
DHW Control type | Flow/thermostatic |
DHW control valve kvs value [m3/h] | 3 |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 40 |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE pipe size | Ø18 |
Heating Actuator | AMV 150 |
Heating control type | Electronic |
Heating controller name | ECL 310 / A230 |
Height with cover [mm] | 785 mm |
Height without cover [mm] | 785 mm |
HEX DHW brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Mixing circuit - control | Motorized control valve |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II Se |
UL evaluated | Out of scope |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 550 mm |