EvoFlat Reno, Type 1, 10 bar, 95 °C, DHW controller name: TPC-M
145B4102
This product is not available in this store. Please contact your local Customer Service Center.
EvoFlat Reno Type 1 230V, w/XB06H-1 40HP-E
EvoFlat Reno Type 1 230V, w/XB06H-1 40HP-E
Gross weight | 15 Kilogram |
Net weight | 12 Kilogram |
EAN | 5702428681179 |
Gross weight | 15 Kilogram |
Net weight | 12 Kilogram |
EAN | 5702428681179 |
Application type | Direct Heating & Instantaneous DHW |
Contain batteries | No |
Cover material | White-lacquered In wall |
Cover option | Extra |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 220 mm |
Depth without cover [mm] | 204 mm |
Description | EvoFlat Reno Type 1 230V, w/XB06H-1 40HP-E |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 45 kW |
DHW capacity [kW] [Min] | 37 kW |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating control type | Thermostatic |
Heating HEX type | XB06H-1 40 |
Heating system type | Radiator heating |
Height with cover [mm] | 760 mm |
Height without cover [mm] | 673 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Copper |
Manufacturer's name | Danfoss |
Mixing circuit - control | Thermostat |
Number of households [Max] | 2 |
Number of households [Min] | 1 |
Package depth [mm] | 300 mm |
Package height [mm] | 800 mm |
Package width [mm] | 600 mm |
Pressure nominal primary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat Reno |
Width with cover [mm] | 435 mm |
Width without cover [mm] | 410 mm |
Application type | Direct Heating & Instantaneous DHW |
Contain batteries | No |
Cover material | White-lacquered In wall |
Cover option | Extra |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 220 mm |
Depth without cover [mm] | 204 mm |
Description | EvoFlat Reno Type 1 230V, w/XB06H-1 40HP-E |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 45 kW |
DHW capacity [kW] [Min] | 37 kW |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating control type | Thermostatic |
Heating HEX type | XB06H-1 40 |
Heating system type | Radiator heating |
Height with cover [mm] | 760 mm |
Height without cover [mm] | 673 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Copper |
Manufacturer's name | Danfoss |
Mixing circuit - control | Thermostat |
Number of households [Max] | 2 |
Number of households [Min] | 1 |
Package depth [mm] | 300 mm |
Package height [mm] | 800 mm |
Package width [mm] | 600 mm |
Pressure nominal primary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat Reno |
Width with cover [mm] | 435 mm |
Width without cover [mm] | 410 mm |