EvoFlat MSS, Type 1, 10 bar, 95 °C, DHW controller name: TPC-M

145B1120

EvoFlat MSS 1 StS with TWA 24V, ESMC

Produktdetails

Gross weight 15 Kilogram
Net weight 14 Kilogram
Volume 78.736 Liter
EAN 5702424653286

 

Application type Direct Heating with mixing & Instantaneous DHW
China RoHS compliance Out of scope
Contain batteries No
Description EvoFlat MSS 1 StS with TWA 24V, ESMC
DHW Control type Flow/thermostatic
DHW controller name TPC-M
Mixing circuit - control Thermostat
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
Station size type Type 1
Supply temperature construction [˚C] 95 °C
Type EvoFlat MSS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality