Termix BVX FI RO, Type 2-1, Heating controller name: ECL310, DHW controller name: RAVK
144H2789
Product Type: Termix BVX FI RO, Type 2-1, 16 bar, 120 °C, ECL310, RAVK
Product Type: Termix BVX FI RO, Type 2-1, 16 bar, 120 °C, ECL310, RAVK
Gross weight | 125 Kilogram |
Net weight | 125 Kilogram |
Volume | 0.684 Cubic meter |
EAN | 5706561322586 |
Gross weight | 125 Kilogram |
Net weight | 125 Kilogram |
Volume | 0.684 Cubic meter |
EAN | 5706561322586 |
Application type | Indirect Heating & DHW tank |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | internal thread |
Circulation pipe size | Ø18 |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 570 mm |
Description | Substation - Indirect Heating + DHW cylinder |
DH connection size | 3/4" |
DH connection type | internal thread |
DH pipe size | Ø18 |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | internal thread |
DHW Control type | Thermostatic |
DHW controller name | RAVK |
DHW pipe size | Ø18 |
DHW tank circuit - control | Thermostatic |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | internal thread |
HE pipe size | Ø18 |
Heating circuit - control | ECL310 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Height with cover [mm] | 1910 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
Hot water tank volume [l] | 105 L |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f2dff560-996e-4ce6-b4f7-b3c2cfbd5778 |
Station size type | Type 2-1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] | 230 V |
Tank material | Enamelled steel |
Type | Termix BVX FI RO |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 560 mm |
Application type | Indirect Heating & DHW tank |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | internal thread |
Circulation pipe size | Ø18 |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 570 mm |
Description | Substation - Indirect Heating + DHW cylinder |
DH connection size | 3/4" |
DH connection type | internal thread |
DH pipe size | Ø18 |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | internal thread |
DHW Control type | Thermostatic |
DHW controller name | RAVK |
DHW pipe size | Ø18 |
DHW tank circuit - control | Thermostatic |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | internal thread |
HE pipe size | Ø18 |
Heating circuit - control | ECL310 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Height with cover [mm] | 1910 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
Hot water tank volume [l] | 105 L |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f2dff560-996e-4ce6-b4f7-b3c2cfbd5778 |
Station size type | Type 2-1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] | 230 V |
Tank material | Enamelled steel |
Type | Termix BVX FI RO |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 560 mm |