Termix VVX-I-R FI, Type 1-3, Heating controller name: RAVK, DHW controller name: IHPT
144H2590
Product Type: Termix VVX-I-R FI, Type 1-3, 10 bar, 99 °C, Thermostatic valve, IHPT
Product Type: Termix VVX-I-R FI, Type 1-3, 10 bar, 99 °C, Thermostatic valve, IHPT
Gross weight | 30 Kilogram |
Net weight | 29 Kilogram |
Volume | 0.086 Cubic meter |
EAN | 5706561500953 |
Gross weight | 30 Kilogram |
Net weight | 29 Kilogram |
Volume | 0.086 Cubic meter |
EAN | 5706561500953 |
Application type | Indirect Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cover option | Without |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 235 mm |
Depth without cover [mm] | 235 mm |
Description | Indirect Heating & Instantaneous DHW |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | IHPT |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating control type | Delta p controller + zone valve |
Heating controller name | RAVK |
Height with cover [mm] | 690 mm |
Height without cover [mm] | 690 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
Mixing circuit - control | Thermostatic valve |
Pressure nominal primary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 77bbe020-3c2d-426a-9ec2-c12fad6659b0 |
Station size type | Type 1-3 |
Supply temperature construction [˚C] | 99 °C |
Supply voltage [V] | 230 V |
Type | Termix VVX-I-R FI |
UL evaluated | Out of scope |
Width with cover [mm] | 528 mm |
Width without cover [mm] | 528 mm |
Application type | Indirect Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cover option | Without |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 235 mm |
Depth without cover [mm] | 235 mm |
Description | Indirect Heating & Instantaneous DHW |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | IHPT |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating control type | Delta p controller + zone valve |
Heating controller name | RAVK |
Height with cover [mm] | 690 mm |
Height without cover [mm] | 690 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
Mixing circuit - control | Thermostatic valve |
Pressure nominal primary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 77bbe020-3c2d-426a-9ec2-c12fad6659b0 |
Station size type | Type 1-3 |
Supply temperature construction [˚C] | 99 °C |
Supply voltage [V] | 230 V |
Type | Termix VVX-I-R FI |
UL evaluated | Out of scope |
Width with cover [mm] | 528 mm |
Width without cover [mm] | 528 mm |