Termix BVX FI RO SEK, Type 2-1, Heating controller name: ECL310, DHW controller name: ECL310
144H2382
Product Type: Termix BVX FI RO SEK, Type 2-1, 16 bar, 120 °C, ECL310, ECL310
Product Type: Termix BVX FI RO SEK, Type 2-1, 16 bar, 120 °C, ECL310, ECL310
Gross weight | 150 Kilogram |
Net weight | 120 Kilogram |
Volume | 0.688 Cubic meter |
EAN | 5706561321732 |
Gross weight | 150 Kilogram |
Net weight | 120 Kilogram |
Volume | 0.688 Cubic meter |
EAN | 5706561321732 |
Application type | Indirect Heating & Secondary connected DHW cylinder |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | Internal thread |
Circulation pipe size | Ø18 |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 570 mm |
Description | Termix BVX-FI RO SEK E 2-1 |
DH connection size | 3/4" |
DH connection type | Internal thread |
DH pipe size | Ø18 |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | Internal thread |
DHW Control type | Electronic |
DHW controller name | ECL 310 |
DHW pipe size | Ø18 |
DHW tank circuit - control | Electronic |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | Internal thread |
HE pipe size | Ø18 |
Heating control type | Electronic |
Height with cover [mm] | 1910 mm |
HEX heating brazed/gasketed material | Brazed copper |
Hot water tank volume [l] | 105 L |
Mixing circuit - control | ECL310 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6d0c622a-78a0-4833-9c72-7858c918d740 |
Station size type | Type 2-1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] | 230 V |
Tank material | Enamelled steel |
Type | Termix BVX FI RO SEK |
UL evaluated | Out of scope |
Width with cover [mm] | 560 mm |
Application type | Indirect Heating & Secondary connected DHW cylinder |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | Internal thread |
Circulation pipe size | Ø18 |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 570 mm |
Description | Termix BVX-FI RO SEK E 2-1 |
DH connection size | 3/4" |
DH connection type | Internal thread |
DH pipe size | Ø18 |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | Internal thread |
DHW Control type | Electronic |
DHW controller name | ECL 310 |
DHW pipe size | Ø18 |
DHW tank circuit - control | Electronic |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | Internal thread |
HE pipe size | Ø18 |
Heating control type | Electronic |
Height with cover [mm] | 1910 mm |
HEX heating brazed/gasketed material | Brazed copper |
Hot water tank volume [l] | 105 L |
Mixing circuit - control | ECL310 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6d0c622a-78a0-4833-9c72-7858c918d740 |
Station size type | Type 2-1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] | 230 V |
Tank material | Enamelled steel |
Type | Termix BVX FI RO SEK |
UL evaluated | Out of scope |
Width with cover [mm] | 560 mm |