Termix Solar S, Type 1, DHW controller name: AVTB
144H2346
Product Type: Termix Solar S, Type 1, 16 bar, 120 °C, AVTB
Product Type: Termix Solar S, Type 1, 16 bar, 120 °C, AVTB
Gross weight | 15 Kilogram |
Net weight | 14 Kilogram |
Volume | 0.041 Cubic meter |
EAN | 5706561324108 |
Gross weight | 15 Kilogram |
Net weight | 14 Kilogram |
Volume | 0.041 Cubic meter |
EAN | 5706561324108 |
Application type | Fresh water modules |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cover option | No |
Description | Termix Solar S+ |
DH connection size | G3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW connection size | 3/4" |
DHW connection type | internal thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | bb11de40-b026-41c6-8c0c-efb3763d93f4 |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Type | Termix Solar S |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Application type | Fresh water modules |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cover option | No |
Description | Termix Solar S+ |
DH connection size | G3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW connection size | 3/4" |
DHW connection type | internal thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | bb11de40-b026-41c6-8c0c-efb3763d93f4 |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Type | Termix Solar S |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |