Termix One Solar, Type 1, DHW controller name: AVTB 15
144H1086
Product Type: Termix One Solar, Type 1, 16 bar, 100 °C, AVTB 15
Product Type: Termix One Solar, Type 1, 16 bar, 100 °C, AVTB 15
Gross weight | 15 Kilogram |
Net weight | 14 Kilogram |
Volume | 0.04 Cubic meter |
EAN | 5706561035059 |
Gross weight | 15 Kilogram |
Net weight | 14 Kilogram |
Volume | 0.04 Cubic meter |
EAN | 5706561035059 |
Application type | Fresh water modules |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cover material | Gray-lacquered steel sheet |
Cover option | Included |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 165 mm |
Depth without cover [mm] | 160 mm |
Description | Termix One Solar, Typ 1 with Cover |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Extra |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB 15 |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 770 mm |
Height without cover [mm] | 770 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e22c6432-4594-4148-913d-32d6ea31a9be |
Station size type | Type 1 |
Supply temperature construction [˚C] | 100 °C |
Supply voltage [V] | 230 V |
Type | Termix One Solar |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 315 mm |
Width without cover [mm] | 300 mm |
Application type | Fresh water modules |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cover material | Gray-lacquered steel sheet |
Cover option | Included |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 165 mm |
Depth without cover [mm] | 160 mm |
Description | Termix One Solar, Typ 1 with Cover |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Extra |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB 15 |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 770 mm |
Height without cover [mm] | 770 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e22c6432-4594-4148-913d-32d6ea31a9be |
Station size type | Type 1 |
Supply temperature construction [˚C] | 100 °C |
Supply voltage [V] | 230 V |
Type | Termix One Solar |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 315 mm |
Width without cover [mm] | 300 mm |