Termix VVX-B HWP, Type 1-3, Heating controller name: ECL 310-A237 & …, DHW controller name: AVTB 15
144H0560
Product Type: Termix VVX-B HWP, Type 1-3, 16 bar, 100 °C, ECL310, AVTB 15
Product Type: Termix VVX-B HWP, Type 1-3, 16 bar, 100 °C, ECL310, AVTB 15
Gross weight | 45 Kilogram |
Net weight | 44 Kilogram |
Volume | 0.188 Cubic meter |
EAN | 5706560966637 |
Gross weight | 45 Kilogram |
Net weight | 44 Kilogram |
Volume | 0.188 Cubic meter |
EAN | 5706560966637 |
Application type | Indirect Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Cover option | Included |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 430 mm |
Depth without cover [mm] | 360 mm |
Description | Termix VVX-B HWP (ECL 310/A237), Type W1/H3, with STW |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB 15 |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating control type | Electronic |
Heating controller name | ECL 310-A237 & … |
Height with cover [mm] | 810 mm |
Height without cover [mm] | 810 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
Mixing circuit - control | ECL310 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 17746146-7449-48e5-b687-8a685fd759b2 |
Station size type | Type 1-3 |
Supply temperature construction [˚C] | 100 °C |
Type | Termix VVX-B HWP |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 525 mm |
Application type | Indirect Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Cover option | Included |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 430 mm |
Depth without cover [mm] | 360 mm |
Description | Termix VVX-B HWP (ECL 310/A237), Type W1/H3, with STW |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB 15 |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating control type | Electronic |
Heating controller name | ECL 310-A237 & … |
Height with cover [mm] | 810 mm |
Height without cover [mm] | 810 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
Mixing circuit - control | ECL310 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 17746146-7449-48e5-b687-8a685fd759b2 |
Station size type | Type 1-3 |
Supply temperature construction [˚C] | 100 °C |
Type | Termix VVX-B HWP |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 525 mm |