Termix VVX-I FI, Type 2-3, Heating controller name: ECL210, DHW controller name: IHPT

144H0088

Product Type: Termix VVX-I FI, Type 2-3, 16 bar, 120 °C, ECL210, IHPT

Product details

Gross weight 30 Kilogram
Net weight 29 Kilogram
Volume 0.159 Cubic meter
EAN 5706560909726

 

Application type Indirect Heating & Instantaneous DHW
CE evaluated Yes
China RoHS compliance Out of scope
Cover material White-lacquered steel sheet
Cover option Extra
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 430 mm
Depth without cover [mm] 375 mm
Description Termix VVX-I 2-3 with ECL Comfort 210/A237*
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW circulation Extra
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name IHPT
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating circuit - control ECL210
Heating control type Electronic + delta p controller
Heating controller name ECL210
Height with cover [mm] 800 mm
Height without cover [mm] 800 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1dc49d6d-c656-4416-b638-b18da140869f
Station size type Type 2-3
Supply temperature construction [˚C] 120 °C
Supply voltage [V] 230 V
Type Termix VVX-I FI
UK RoHS compliance Out of scope
UL evaluated Out of scope
Width with cover [mm] 540 mm
Width without cover [mm] 530 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality