Termix One-B FI, Type 2, DHW controller name: AVTB
144B3999
Product Type: Termix One-B FI, Type 2, 16 bar, 120 °C, AVTB
Product Type: Termix One-B FI, Type 2, 16 bar, 120 °C, AVTB
Gross weight | 11 Kilogram |
Net weight | 10 Kilogram |
Volume | 0.245 Hectoliter |
EAN | 5706560897740 |
Gross weight | 11 Kilogram |
Net weight | 10 Kilogram |
Volume | 0.245 Hectoliter |
EAN | 5706560897740 |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Cover option | Without |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 195 mm |
Depth without cover [mm] | 195 mm |
Description | Termix One Type 2 Avtb 20/insu |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 435 mm |
Height without cover [mm] | 435 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 71eb7276-813e-4b48-88e1-6ef4b7c20714 |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | Termix One-B FI |
UK RoHS compliance | Out of scope |
Width with cover [mm] | 355 mm |
Width without cover [mm] | 355 mm |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Cover option | Without |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 195 mm |
Depth without cover [mm] | 195 mm |
Description | Termix One Type 2 Avtb 20/insu |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 435 mm |
Height without cover [mm] | 435 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 71eb7276-813e-4b48-88e1-6ef4b7c20714 |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | Termix One-B FI |
UK RoHS compliance | Out of scope |
Width with cover [mm] | 355 mm |
Width without cover [mm] | 355 mm |