Termix One-B, Type 1, DHW controller name: AVTB

144B3980

Product Type: Termix One-B, Type 1, 16 bar, 120 °C, AVTB

Product details

Gross weight 11 Kg
Net weight 10 Kg
Volume 0.016 Cubic.mtr
EAN 5706560897863

 

Application type Instantaneous DHW
China RoHS compliance Out of scope
Cover material Gray-lacquered steel sheet
Cover option Included
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 165 mm
Depth without cover [mm] 165 mm
Description Termix One Type 1 w/cover AVTB
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW circulation Without
DHW connection size 3/4"
DHW connection type G ext. thread
DHW Control type Thermostatic
DHW controller name AVTB
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height with cover [mm] 430 mm
Height without cover [mm] 430 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a423dc9f-448b-488f-886a-61395692e88e
Station size type Type 1
Supply temperature construction [˚C] 120 °C
Type Termix One-B
UK RoHS compliance Out of scope
Width with cover [mm] 315 mm
Width without cover [mm] 315 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality