Termix Novi, Type 2, DHW controller name: IHPT

144B3972

Product Type: Termix Novi, Type 2, 16 bar, 120 °C, IHPT

Product details

Gross weight 10 Kilogram
Net weight 9 Kilogram
Volume 0.022 Cubic meter
EAN 5706560672668

 

Application type Instantaneous DHW
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Cover material Gray-lacquered steel sheet
Cover option Included
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 165 mm
Depth without cover [mm] 155 mm
Description Termix Novi Type 2 w/cover IHPT/safety valve/Insu
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW circulation Extra
DHW connection size 3/4"
DHW connection type G ext. thread
DHW Control type Flow/thermostatic
DHW controller name IHPT
DHW HEX type XB06H-1 40
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height with cover [mm] 432 mm
Height without cover [mm] 432 mm
HEX DHW brazed/gasketed material Brazed copper
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b1fa1a6a-c838-448f-9a64-61f95e430833
Station size type Type 2
Supply temperature construction [˚C] 120 °C
Type Termix Novi
UL evaluated Out of scope
Width with cover [mm] 315 mm
Width without cover [mm] 300 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality