Termix Novi, Type 2, DHW controller name: IHPT
144B3968
Product Type: Termix Novi, Type 2, 16 bar, 120 °C, IHPT
Product Type: Termix Novi, Type 2, 16 bar, 120 °C, IHPT
Gross weight | 11 Kg |
Net weight | 10 Kg |
Volume | 0.022 Cubic.mtr |
EAN | 5706560672620 |
Gross weight | 11 Kg |
Net weight | 10 Kg |
Volume | 0.022 Cubic.mtr |
EAN | 5706560672620 |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Cover material | Gray-lacquered steel sheet |
Cover option | Included |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 165 mm |
Depth without cover [mm] | 155 mm |
Description | Termix Novi Type 2 w/cover IHPT/Insu |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW circulation | Extra |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW Control type | Flow/thermostatic |
DHW controller name | IHPT |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 432 mm |
Height without cover [mm] | 432 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 213f314e-948d-4742-b437-27d078294d2d |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | Termix Novi |
UK RoHS compliance | Out of scope |
Width with cover [mm] | 315 mm |
Width without cover [mm] | 300 mm |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Cover material | Gray-lacquered steel sheet |
Cover option | Included |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 165 mm |
Depth without cover [mm] | 155 mm |
Description | Termix Novi Type 2 w/cover IHPT/Insu |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW circulation | Extra |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW Control type | Flow/thermostatic |
DHW controller name | IHPT |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 432 mm |
Height without cover [mm] | 432 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 213f314e-948d-4742-b437-27d078294d2d |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | Termix Novi |
UK RoHS compliance | Out of scope |
Width with cover [mm] | 315 mm |
Width without cover [mm] | 300 mm |