Akva Lux II VX (Thermostatic), Type 1-1, Heating controller name: RAVK/VMA, DHW controller name: PTC2+P
144B2498
Product Type: Akva Lux II VX (Thermostatic), Type 1-1, 16 bar, 110 °C, Thermostatic - RAVK/VMA, PTC2+P
Product Type: Akva Lux II VX (Thermostatic), Type 1-1, 16 bar, 110 °C, Thermostatic - RAVK/VMA, PTC2+P
Gross weight | 47 Kilogram |
Net weight | 45 Kilogram |
EAN | 5702424495732 |
Gross weight | 47 Kilogram |
Net weight | 45 Kilogram |
EAN | 5702424495732 |
Additional information |
Cover Pipe insulation |
Application type | Indirect heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Akva Lux II VX, Thermostatic control, Type H1 - W1 |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
Heating control type | Thermostatic |
Heating controller name | RAVK/VMA |
Heating HEX type | XB06H-1 26 |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
Mixing circuit - control | Thermostatic - RAVK/VMA |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II VX (Thermostatic) |
Additional information |
Cover Pipe insulation |
Application type | Indirect heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Akva Lux II VX, Thermostatic control, Type H1 - W1 |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
Heating control type | Thermostatic |
Heating controller name | RAVK/VMA |
Heating HEX type | XB06H-1 26 |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
Mixing circuit - control | Thermostatic - RAVK/VMA |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II VX (Thermostatic) |