Spare module iC7 _R10L 690V w/o control
141F8354
The exchange unit is compatible for all xR10L G2 frame solutions. The
unit does not include software, specify the required software in the
order phase
The exchange unit is compatible for all xR10L G2 frame solutions. The
unit does not include software, specify the required software in the
order phase
Gross weight | 62 kg |
Net weight | 46.3 kg |
Volume | 0.272 m3 |
EAN | 5715253494593 |
Gross weight | 62 kg |
Net weight | 46.3 kg |
Volume | 0.272 m3 |
EAN | 5715253494593 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
DrivePro category | Spare Part |
DrivePro category | Spare Part |
Frame designation |
AR10L IR10L |
Product category | System module, liquid-cooled |
Product group | iC7-60 |
Frame designation |
AR10L IR10L |
Product category | System module, liquid-cooled |
Product group | iC7-60 |