Heating Cables, DEVIsport™ drum, 25 W/m, Supply voltage [V] AC: 400
140F9996
Cable type: Single conductor, Product version: Drum, Heating principle: Serial resistive, Application: Sport fields
Cable type: Single conductor, Product version: Drum, Heating principle: Serial resistive, Application: Sport fields
Gross weight | 1.001 Kilogram |
Net weight | 1.001 Kilogram |
Volume | 0.001 Liter |
EAN | 5703466212813 |
Gross weight | 1.001 Kilogram |
Net weight | 1.001 Kilogram |
Volume | 0.001 Liter |
EAN | 5703466212813 |
Application | Sport fields |
Approval | CE |
Cable output [W/m] | 25 W/m |
Cable type | Single conductor |
CE evaluated | Yes |
Contain batteries | No |
Heating principle | Serial resistive |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Supply voltage [V] AC | 400 V |
Type | DEVIsport™ drum |
UL evaluated | Out of scope |
Application | Sport fields |
Approval | CE |
Cable output [W/m] | 25 W/m |
Cable type | Single conductor |
CE evaluated | Yes |
Contain batteries | No |
Heating principle | Serial resistive |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Supply voltage [V] AC | 400 V |
Type | DEVIsport™ drum |
UL evaluated | Out of scope |