Heating Cables, DEVIasphalt™ 30T, 30 W/m, 1 m, Supply voltage [V] AC: 400
140F9991
Cable type: Twin conductor, Product version: Drum, Heating principle: Serial resistive, Application: Asphalt ice and snow melting
Cable type: Twin conductor, Product version: Drum, Heating principle: Serial resistive, Application: Asphalt ice and snow melting
Gross weight | 1.001 Kilogram |
Net weight | 1.001 Kilogram |
Volume | 0.001 Liter |
EAN | 5703466212769 |
Gross weight | 1.001 Kilogram |
Net weight | 1.001 Kilogram |
Volume | 0.001 Liter |
EAN | 5703466212769 |
Application | Asphalt ice and snow melting |
Approval | CE |
Cable length [m] | 1 m |
Cable output [W/m] | 30 W/m |
Cable type | Twin conductor |
CE evaluated | Yes |
Contain batteries | No |
EPD available | Yes |
Heating principle | Serial resistive |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Supply voltage [V] AC | 400 V |
Type | DEVIasphalt™ 30T |
UL evaluated | Out of scope |
Application | Asphalt ice and snow melting |
Approval | CE |
Cable length [m] | 1 m |
Cable output [W/m] | 30 W/m |
Cable type | Twin conductor |
CE evaluated | Yes |
Contain batteries | No |
EPD available | Yes |
Heating principle | Serial resistive |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Supply voltage [V] AC | 400 V |
Type | DEVIasphalt™ 30T |
UL evaluated | Out of scope |