Accessories, Other Heating products
140F9977
Drumgoods Special Order, Used for product: DEVIasphalt™ 30T
Drumgoods Special Order, Used for product: DEVIasphalt™ 30T
Gross weight | 0.05 Kilogram |
Net weight | 0.05 Kilogram |
Volume | 0.001 Liter |
EAN | 5703466232651 |
Gross weight | 0.05 Kilogram |
Net weight | 0.05 Kilogram |
Volume | 0.001 Liter |
EAN | 5703466232651 |
Description | Drumgoods Special Order |
EPD available | Yes |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Type | Other Heating products |
UL evaluated | Out of scope |
Used for product | DEVIasphalt™ 30T |
Description | Drumgoods Special Order |
EPD available | Yes |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Type | Other Heating products |
UL evaluated | Out of scope |
Used for product | DEVIasphalt™ 30T |