Heating Cables, DEVIsport™ drum, 25 W/m, Supply voltage [V] AC: 400
140F9976
Cable type: Single conductor, Product version: Drum, Heating principle: Serial resistive, Application: Sport fields
Cable type: Single conductor, Product version: Drum, Heating principle: Serial resistive, Application: Sport fields
Gross weight | 0.361 Kilogram |
Net weight | 0.357 Kilogram |
Volume | 28.556 Liter |
EAN | 5703466232972 |
Gross weight | 0.361 Kilogram |
Net weight | 0.357 Kilogram |
Volume | 28.556 Liter |
EAN | 5703466232972 |
Application | Sport fields |
Approval | CE |
Bending diameter [mm] [Min] | 50 mm |
Cable diameter [mm] | 8 mm |
Cable on drum | Yes |
Cable output [W/m] | 25 W/m |
Cable screen | Copper braid |
Cable type | Single conductor |
CE evaluated | Yes |
Conductor insulation | XLPE |
Contain batteries | No |
Deformation strength [N] | 2000 N |
Element IP Class | IPX7 |
Heating principle | Serial resistive |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | MDPE |
Outer sheath colour | Black |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Supply voltage [V] AC | 400 V |
Type | DEVIsport™ drum |
UL evaluated | Out of scope |
UV Protected | No |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Application | Sport fields |
Approval | CE |
Bending diameter [mm] [Min] | 50 mm |
Cable diameter [mm] | 8 mm |
Cable on drum | Yes |
Cable output [W/m] | 25 W/m |
Cable screen | Copper braid |
Cable type | Single conductor |
CE evaluated | Yes |
Conductor insulation | XLPE |
Contain batteries | No |
Deformation strength [N] | 2000 N |
Element IP Class | IPX7 |
Heating principle | Serial resistive |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | MDPE |
Outer sheath colour | Black |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Supply voltage [V] AC | 400 V |
Type | DEVIsport™ drum |
UL evaluated | Out of scope |
UV Protected | No |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |