Heating Mats, DEVIcomfort™ 150T, 150 W/m², 3.50 m², Supply voltage [V] AC: 230

140F1705

Cable type: Twin conductor, Set accessories: DEVIreg™ Opti, Mat width [m]: 0.5, Mat length [m]: 7.00, Application: Floor heating

Product details

Gross weight 2.92 Kilogram
Net weight 2.891 Kilogram
Volume 22.739 Liter
EAN 5703466243237

 

2-pole switch No
Ambient temperature [°C] [max] 30 °C
Ambient temperature [°C] [min] 0 °C
Application Floor heating
Approval CE
Ball pressure test temperature [°C] 75 °C
Cable diameter [mm] 4 mm
Cable resistance [Ohm] 101
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 1 mm²
Cold lead type DTWB
Conductor insulation FEP
Coverage area [m²] 3.5 m²
Deformation strength [N] 600 N
Description DEVIcomfort 150T 525W 230V 0.5x7m OPTI
DIN mounting No
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
EU RoHS exemption clause No
Flame retardant Yes
Frost protection [°C] 5 °C
Heating output [W] 525 W
Heating principle Serial resistive
Hysteresis (+/-) 0.4
In scope of WEEE and contain batteries No
Inductive load cos φ= 0.3 max 1A
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Mat length [m] 7 m
Mat output [W/m²] 150 W/m²
Mat width [m] 0.5 m
Operating temperature [°C] [max] 85 °C
Outer sheath PVC
Outer sheath colour Red
Package depth [mm] 220 mm
Package height [mm] 590 mm
Package width [mm] 220 mm
Pollution degree 2
Product description Set DEVIcomfort™ 150T DEVIreg™ OPTI
Product group Heating Mats
Pulling strength [N] 120 N
REACH Candidate List substances No
Regulation type Hysteresis
Relay switch 1-pole
Resistive load max [A] 15 A
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type NTC
Set accessories DEVIreg™ Opti
Standby power consumption [W] [Max] 1 W
Storage temperature [°C] [Max] 60 °C
Storage temperature [°C] [Min] -25 °C
Supply voltage [V] AC 230 V
Temperature - floor [°C] [Max] 45 °C
Temperature - floor [°C] [Min] 5 °C
Temperature - room [°C] [Max] 35 °C
Temperature - room [°C] [Min] 5 °C
Terminal cable size max [mm²] 2 x 2.5
Thermostat IP Class 21
Thickness [mm] 4 mm
Type DEVIcomfort™ 150T
UK RoHS compliance Out of scope
UV Protected No
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality