Heating Mats, DEVIcomfort™ 150T, 150 W/m², 3.00 m², Supply voltage [V] AC: 230
140F1704
Cable type: Twin conductor, Set accessories: DEVIreg™ Opti, Mat width [m]: 0.5, Mat length [m]: 6.00, Application: Floor heating
Cable type: Twin conductor, Set accessories: DEVIreg™ Opti, Mat width [m]: 0.5, Mat length [m]: 6.00, Application: Floor heating
Gross weight | 2.63 Kilogram |
Net weight | 2.604 Kilogram |
Volume | 22.739 Liter |
EAN | 5703466243220 |
Gross weight | 2.63 Kilogram |
Net weight | 2.604 Kilogram |
Volume | 22.739 Liter |
EAN | 5703466243220 |
2-pole switch | No |
Ambient temperature [°C] [max] | 30 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Floor heating |
Approval | CE |
Ball pressure test temperature [°C] | 75 °C |
Cable diameter [mm] | 4 mm |
Cable resistance [Ohm] | 118 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1 mm² |
Cold lead type | DTWB |
Conductor insulation | FEP |
Coverage area [m²] | 3 m² |
Deformation strength [N] | 600 N |
Description | DEVIcomfort 150T 450W 230V 0.5x6m OPTI |
DIN mounting | No |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flame retardant | Yes |
Frost protection [°C] | 5 °C |
Heating output [W] | 450 W |
Heating principle | Serial resistive |
Hysteresis (+/-) | 0.4 |
In scope of WEEE and contain batteries | No |
Inductive load | cos φ= 0.3 max 1A |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 6 m |
Mat output [W/m²] | 150 W/m² |
Mat width [m] | 0.5 m |
Operating temperature [°C] [max] | 85 °C |
Outer sheath | PVC |
Outer sheath colour | Red |
Package depth [mm] | 220 mm |
Package height [mm] | 590 mm |
Package width [mm] | 220 mm |
Pollution degree | 2 |
Product description | Set DEVIcomfort™ 150T DEVIreg™ OPTI |
Product group | Heating Mats |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Regulation type | Hysteresis |
Relay switch | 1-pole |
Resistive load max [A] | 15 A |
Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
Sensor Type | NTC |
Set accessories | DEVIreg™ Opti |
Standby power consumption [W] [Max] | 1 W |
Storage temperature [°C] [Max] | 60 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage [V] AC | 230 V |
Temperature - floor [°C] [Max] | 45 °C |
Temperature - floor [°C] [Min] | 5 °C |
Temperature - room [°C] [Max] | 35 °C |
Temperature - room [°C] [Min] | 5 °C |
Terminal cable size max [mm²] | 2 x 2.5 |
Thermostat IP Class | 21 |
Thickness [mm] | 4 mm |
Type | DEVIcomfort™ 150T |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
2-pole switch | No |
Ambient temperature [°C] [max] | 30 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Floor heating |
Approval | CE |
Ball pressure test temperature [°C] | 75 °C |
Cable diameter [mm] | 4 mm |
Cable resistance [Ohm] | 118 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1 mm² |
Cold lead type | DTWB |
Conductor insulation | FEP |
Coverage area [m²] | 3 m² |
Deformation strength [N] | 600 N |
Description | DEVIcomfort 150T 450W 230V 0.5x6m OPTI |
DIN mounting | No |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flame retardant | Yes |
Frost protection [°C] | 5 °C |
Heating output [W] | 450 W |
Heating principle | Serial resistive |
Hysteresis (+/-) | 0.4 |
In scope of WEEE and contain batteries | No |
Inductive load | cos φ= 0.3 max 1A |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 6 m |
Mat output [W/m²] | 150 W/m² |
Mat width [m] | 0.5 m |
Operating temperature [°C] [max] | 85 °C |
Outer sheath | PVC |
Outer sheath colour | Red |
Package depth [mm] | 220 mm |
Package height [mm] | 590 mm |
Package width [mm] | 220 mm |
Pollution degree | 2 |
Product description | Set DEVIcomfort™ 150T DEVIreg™ OPTI |
Product group | Heating Mats |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Regulation type | Hysteresis |
Relay switch | 1-pole |
Resistive load max [A] | 15 A |
Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
Sensor Type | NTC |
Set accessories | DEVIreg™ Opti |
Standby power consumption [W] [Max] | 1 W |
Storage temperature [°C] [Max] | 60 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage [V] AC | 230 V |
Temperature - floor [°C] [Max] | 45 °C |
Temperature - floor [°C] [Min] | 5 °C |
Temperature - room [°C] [Max] | 35 °C |
Temperature - room [°C] [Min] | 5 °C |
Terminal cable size max [mm²] | 2 x 2.5 |
Thermostat IP Class | 21 |
Thickness [mm] | 4 mm |
Type | DEVIcomfort™ 150T |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |