DEVIcell™ 5m² 10pcs

140F1130

Application: Floor heating

Product details

Gross weight 12.12 Kilogram
Net weight 12 Kilogram
Volume 85.54 Liter
EAN 5703466228074

 

Application Floor heating
CE evaluated Out of scope
China RoHS compliance Out of scope
Contain batteries No
Description DEVIcell™ 5m² 10pcs
EU RoHS compliance Out of scope
Length [m] 1 m
Operating temperature [°C] [max] 80 °C
Package depth [mm] 1175 mm
Package height [mm] 140 mm
Package width [mm] 520 mm
Product group Other Heating Products
Thickness [mm] 13 mm
Type DEVIcell™
UL evaluated Out of scope
UNSPSC CODE 40101830
Warranty type 10-year product warranty
Width [mm] 50 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality